SKY73422-11

1700 to 2700 MHz Broadband, Application Configurable High Gain and Linearity Diversity Downconversion Mixer




The SKY73422-11 is a fully integrated diversity mixer that includes Local Oscillator (LO) drivers, high linearity mixers, and large dynamic range Intermediate Frequency (IF) amplifiers. Low loss RF baluns have also been included to reduce design complications and lower system cost.

The SKY73422-11 features an IIP3 of +28 dBm and a Noise Figure (NF) of 8.9 dB, making the device an ideal solution for high dynamic range systems such as 2G/3G/4G base station receivers.

The SKY73422-11 has been designed for optimum long-term reliability. The SKY73422-11 diversity downconversion mixer is provided in a compact, 36-pin Quad Flat No-Lead (QFN) package.

Specifications

Product LifecycleLast Time Buy
RF Frequency (MHz)1700-2200
IF Frequency (MHz)100-400
Gain (dB)9
OIP3 (dBm)+37
IIP3 (dBm)+28
IP1 dB (dBm)+13
NF (dB)8.9
PackageQFN, 36-pin
Package (mm)6 x 6 x 0.85

Features

  • Operating frequency range: 1700 to 2700 MHz
  • IF frequency range: 100 to 400 MHz
  • Conversion gain: +9 dB
  • Input IP3: up to +28 dBm
  • Output IP3: up to +37 dBm
  • Noise Figure: 8.9 dB
  • Power-down mode
  • Integrated LO drivers
  • Integrated low loss RF baluns
  • High linearity IF amplifiers
  • Application tuneability
  • Small, QFN (36-pin, 6 x 6 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents